- Applications on the booth
- Discover the new ROBOSHOT
- Discover the new ROBOCUT
- Service first
- Smart solutions for your production


FAKUMA
Virtual Booth
Find out more about the applications on the booth
FANUC ROBOSHOT takes state-of-the-art CNC precision technology from turning and milling and applies it to electric injection moulding. The results are greater acceleration, ultra-precise movement and extremely short cycle times to produce large quantities of consistently high-quality parts.
ROBOSHOT α-S220iB
This machine:
Clamping force: 2200 kN (220 tonf)
Max. / min. die height: 650/250 mm
ROBOSHOT α-SiB series
ROBOSHOT-LINKi2
Ultra precise injection moulding of electrical part from ABS
Get the full digital experience. From the screens in Friedrichshafen directly to your screen in front of you. Watch the video and receive more detailed information about this FAKUMA exhibit.
Demonstration of the all-electric α-S150iB in an LSR (Liquid Silicone Rubber) version, automated with an M-20iD robot.
LSR technology with FANUC ROBOSHOT α-SiB
Get the full digital experience. From the screens in Friedrichshafen directly to your screen in front of you. Watch the video and receive more detailed information about this FAKUMA exhibit.
ROBOSHOT α-S150iB
This machine:
Clamping force: 1500 kN/150 tonf (can be upgrade to 1800 kN /180 tonf)
Max. / min. die height: 500/200 mm
ROBOSHOT α-SiB series
FANUC AI Blackflow monitor
FANUC’s Al Backflow Monitor shows what is happening inside the valve, allowing you to monitor the closing characteristics as well as the wear status of the check ring. The injection process is also shown as a curve on the screen, enabling you to check and change your parameters should any irregularities occur.
ROBOSHOT-LINKi2
M-20iD/35
iRVision
Widest range of industrial robots
With more than 100 models, FANUC offers the widest range of industrial robots in the world. Covering a diverse range of applications and industries, FANUC robots are easy to operate and provide complete flexibility thanks to a range of application-specific options.
ROBOSHOT α-S150iB application featuring a second, vertical injection unit (SI20iA), and a handling cell with an LR Mate robot that demonstrates how easily FANUC machines and robots can be connected via the company’s QSSR (Quick & Simple Start-up of Robotization) concept.
Fully automated 2K injection moulding
Get the full digital experience. From the screens in Friedrichshafen directly to your screen in front of you. Watch the video and receive more detailed information about this FAKUMA exhibit.
ROBOSHOT α-S150iB
This machine:
Clamping force: 1500 kN/150 tonf (can be upgrade to 1800 kN /180 tonf)
Max. / min. die height: 500/200 mm
ROBOSHOT α-SiB series
Additional unit SI-20A
LR Mate 200iD/7L
ROBOSHOT-QSSR
iRVision
Widest range of industrial robots
With more than 100 models, FANUC offers the widest range of industrial robots in the world. Covering a diverse range of applications and industries, FANUC robots are easy to operate and provide complete flexibility thanks to a range of application-specific options.
ROBOCUT is a versatile all-rounder that does just about everything. The machine’s low running costs and ability to produce sophisticated parts with incredible accuracy make it perfect for general machining work. Additionally, it is easy to program the unrivalled CORE STITCH function on the shop floor without a PC, ensuring ultimate reliability for jobs that require long unmanned processing times.
Wire-cutting of metal injection moulding (MIM) parts
Get the full digital experience. From the screens in Friedrichshafen directly to your screen in front of you. Watch the video and receive more detailed information about this FAKUMA exhibit.
ROBOCUT α-C400iC
ROBOCUT α-CiC series
FANUC’s ROBOCUT α-CiC wire EDM machine series impresses with many new developments. For instance, we further enhanced machine rigidity by strengthening the mechanical structure, providing the basis for more precise machining and even higher repeatability. Learn more.
The FANUC ROBONANO α-NMiA ultra-precise five-axis milling machine is capable of machining to A4-size, satisfying larger optical core applications in the automotive sector. At FAKUMA, the ROBONANO α-NMiA will demonstrate the machining of an automotive head-up display (HUD).